(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Metal Grounding Clamp (CP-260 / Plastic)

Metal Grounding Clamp (CP-260 / Plastic)
  • On Sale Till 31/03/2025

[Features]
· Allows for the simultaneous fixing of various types of cable used in electronic equipment and the grounding of conduction noise.
· The entire polyamide resin surface of the main body has been given a uniform electroless plating, giving outstanding shielding effects as well as a high level of durability, even when subjected to physical wear.
· Achieves stable, low contact resistance values.
· A cost effective product that is both lightweight and flexible, helping increased workability.
· Will not damage cabling.
· Certified to UL standard UL94V-2.

PDF

Part Number

Configured Part Number is shown.

CP-260-4

 
Part Number
CP-260-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 1.02

SGD 0.89

1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Applicable Cable Diameter(mm) 5.9~6.9 Full Length(mm) 19.2 Width(mm) 9.6
Material Polyamide Surface Finish Electroless Plating Product Code 24390

Please check the type/dimensions/specifications of the part CP-260-4 in the Metal Grounding Clamp (CP-260 / Plastic) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)