(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Duct Fitting S Pipe (OFFSET)

Spiral Duct Fitting S Pipe (OFFSET)

Fitting made of molten zinc-plated steel compliant with JIS G 3302. [Please confirm the precautions for safety in the catalog]

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SD-Z-S-100-25
SD-Z-S-100-30
SD-Z-S-100-35
SD-Z-S-100-40
SD-Z-S-100-45
SD-Z-S-100-50
SD-Z-S-100-55
SD-Z-S-100-60
SD-Z-S-100-65
SD-Z-S-100-70
SD-Z-S-100-75
SD-Z-S-100-80
SD-Z-S-100-85
SD-Z-S-100-90
SD-Z-S-100-95
SD-Z-S-100-100
SD-Z-S-125-25
SD-Z-S-125-30
SD-Z-S-125-35
SD-Z-S-125-40
SD-Z-S-125-45
SD-Z-S-125-50
SD-Z-S-125-55
SD-Z-S-125-60
SD-Z-S-125-65
SD-Z-S-125-70
SD-Z-S-125-75
SD-Z-S-125-80
SD-Z-S-125-85
SD-Z-S-125-90
SD-Z-S-125-95
SD-Z-S-125-100
SD-Z-S-125-105
SD-Z-S-125-110
SD-Z-S-125-115
SD-Z-S-125-120
SD-Z-S-125-125
SD-Z-S-150-25
SD-Z-S-150-30
SD-Z-S-150-35
SD-Z-S-150-40
SD-Z-S-150-45
SD-Z-S-150-50
SD-Z-S-150-55
SD-Z-S-150-60
SD-Z-S-150-65
SD-Z-S-150-70
SD-Z-S-150-75
SD-Z-S-150-80
SD-Z-S-150-85
SD-Z-S-150-90
SD-Z-S-150-95
SD-Z-S-150-100
SD-Z-S-150-105
SD-Z-S-150-110
SD-Z-S-150-115
SD-Z-S-150-120
SD-Z-S-150-125
SD-Z-S-150-130
SD-Z-S-150-135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. The length S of Plug Dimension L
(mm)
The Diameter D' of Plug Section Swing Width H
(mm)

SGD 92.44

1 Piece(s) 7 Day(s) or more 100601309825

SGD 92.44

1 Piece(s) 7 Day(s) or more 100601399830

SGD 92.44

1 Piece(s) 7 Day(s) or more 100601489835

SGD 92.44

1 Piece(s) 7 Day(s) or more 100601569840

SGD 92.44

1 Piece(s) 7 Day(s) or more 100601659845

SGD 92.44

1 Piece(s) 7 Day(s) or more 100601749850

SGD 92.44

1 Piece(s) 7 Day(s) or more 100601829855

SGD 92.44

1 Piece(s) 7 Day(s) or more 100601919860

SGD 92.44

1 Piece(s) 7 Day(s) or more 100601999865

SGD 92.44

1 Piece(s) 7 Day(s) or more 100602089870

SGD 92.44

1 Piece(s) 7 Day(s) or more 100602179875

SGD 92.44

1 Piece(s) 7 Day(s) or more 100602259880

SGD 92.44

1 Piece(s) 7 Day(s) or more 100602349885

SGD 92.44

1 Piece(s) 7 Day(s) or more 100602439890

SGD 92.44

1 Piece(s) 7 Day(s) or more 100602519895

SGD 92.44

1 Piece(s) 7 Day(s) or more 1006026098100

SGD 105.48

1 Piece(s) 7 Day(s) or more 1256013712325

SGD 105.48

1 Piece(s) 7 Day(s) or more 1256014612330

SGD 105.48

1 Piece(s) 7 Day(s) or more 1256015412335

SGD 105.48

1 Piece(s) 7 Day(s) or more 1256016312340

SGD 105.48

1 Piece(s) 7 Day(s) or more 1256017212345

SGD 105.48

1 Piece(s) 7 Day(s) or more 1256018012350

SGD 105.48

1 Piece(s) 7 Day(s) or more 1256018912355

SGD 105.48

1 Piece(s) 7 Day(s) or more 1256019812360

SGD 105.48

1 Piece(s) 7 Day(s) or more 1256020612365

SGD 105.48

1 Piece(s) 7 Day(s) or more 1256021512370

SGD 105.48

1 Piece(s) 7 Day(s) or more 1256022412375

SGD 105.48

1 Piece(s) 7 Day(s) or more 1256023212380

SGD 105.48

1 Piece(s) 7 Day(s) or more 1256024112385

SGD 105.48

1 Piece(s) 7 Day(s) or more 1256024912390

SGD 105.48

1 Piece(s) 7 Day(s) or more 1256025812395

SGD 105.48

1 Piece(s) 7 Day(s) or more 12560267123100

SGD 105.48

1 Piece(s) 7 Day(s) or more 12560275123105

SGD 105.48

1 Piece(s) 7 Day(s) or more 12560284123110

SGD 105.48

1 Piece(s) 7 Day(s) or more 12560293123115

SGD 105.48

1 Piece(s) 7 Day(s) or more 12560301123120

SGD 105.48

1 Piece(s) 7 Day(s) or more 12560310123125

SGD 119.87

1 Piece(s) 7 Day(s) or more 1508014414825

SGD 119.87

1 Piece(s) 7 Day(s) or more 1508015214830

SGD 119.87

1 Piece(s) 7 Day(s) or more 1508016114835

SGD 119.87

1 Piece(s) 7 Day(s) or more 1508017014840

SGD 119.87

1 Piece(s) 7 Day(s) or more 1508017814845

SGD 119.87

1 Piece(s) 7 Day(s) or more 1508018714850

SGD 119.87

1 Piece(s) 7 Day(s) or more 1508019614855

SGD 119.87

1 Piece(s) 7 Day(s) or more 1508020414860

SGD 119.87

1 Piece(s) 7 Day(s) or more 1508021314865

SGD 119.87

1 Piece(s) 7 Day(s) or more 1508022214870

SGD 119.87

1 Piece(s) 7 Day(s) or more 1508023014875

SGD 119.87

1 Piece(s) 7 Day(s) or more 1508023914880

SGD 119.87

1 Piece(s) 7 Day(s) or more 1508024814885

SGD 119.87

1 Piece(s) 7 Day(s) or more 1508025614890

SGD 119.87

1 Piece(s) 7 Day(s) or more 1508026514895

SGD 119.87

1 Piece(s) 7 Day(s) or more 15080274148100

SGD 119.87

1 Piece(s) 7 Day(s) or more 15080282148105

SGD 119.87

1 Piece(s) 7 Day(s) or more 15080291148110

SGD 119.87

1 Piece(s) 7 Day(s) or more 15080299148115

SGD 119.87

1 Piece(s) 7 Day(s) or more 15080308148120

SGD 119.87

1 Piece(s) 7 Day(s) or more 15080317148125

SGD 119.87

1 Piece(s) 7 Day(s) or more 15080325148130

SGD 119.87

1 Piece(s) 7 Day(s) or more 15080334148135

Loading...

Basic Information

Type Fitting Fitting Type S Tube Material Steel plate
Surface Treatment Hot zinc plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)