(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Duct Fitting, 45° Section Bend (SD-Z-E4-175)

Spiral Duct Fitting, 45° Section Bend SD-Z-E4-175

A fitting manufactured from electrogalvanized steel conforming to JIS G 3302. [Only 1.0R is available.][Please read the Safety Precautions written in the catalog]

[Features]
· High-strength: The seam that shapes the spiral duct has a high reinforcing effect. This product can be readily used for high-speed ducts, dust collection ducts, and smoke ventilation ducts.
· A spiral duct with minimal friction loss and leakage with a high degree of circularity and a smooth inner surface. Therefore, resistance is extremely low. In addition, the closure seam is securely formed by mechanical molding. Therefore, the amount of leakage is confirmed to be negligible at approximately 1/1000 in comparison to square-shaped ducting.
· The connecting operation for the spiral duct is quick and easy. Good workability for suspending from ceilings. Therefore, the construction period is very short.
·

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SD-Z-E4-175

Part Number
SD-Z-E4-175
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. The Diameter D' of Plug Section

SGD 35.44

1 Piece(s) 4 Day(s) or more 175173

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type 45° Section Bend Material Steel plate
Surface Treatment Hot zinc plating Gaskets None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)