(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Duct Fitting Cross Pipe (SD-Z-XT-75-75)

Spiral Duct Fitting Cross Pipe SD-Z-XT-75-75

A fitting made of hot dip galvanized steel in accordance with JIS G 3302. [Confirm safety precautions in the catalog]

[Features]
A fitting made of hot dip galvanized steel in accordance with JIS G 3302

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SD-Z-XT-75-75

Part Number
SD-Z-XT-75-75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. Nominal Dia. (Small Dia.) Dimension L
(mm)
The Diameter D' of Plug Section

SGD 118.83

1 Piece(s) 8 Day(s) or more 757513573
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. Nominal Dia. (Small Dia.) Dimension L
(mm)
The Diameter D' of Plug Section

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Cross Tube Material Steel plate
Surface Treatment Hot zinc plating Gaskets None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)