(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A straight pipe made with highly corrosion-resistant PVC steel plate. [Please check the safety precautions in the catalog]
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal Diameter | Length (Straight Pipe) |
---|---|---|---|---|---|---|
SGD 41.09 | 1 Piece(s) | 7 Day(s) or more | 100 | 1000 | ||
SGD 60.82 | 1 Piece(s) | 7 Day(s) or more | 100 | 1500 | ||
SGD 80.34 | 1 Piece(s) | 7 Day(s) or more | 100 | 2000 | ||
SGD 21.57 | 1 Piece(s) | 8 Day(s) or more | 100 | 500 | ||
SGD 51.05 | 1 Piece(s) | 8 Day(s) or more | 125 | 1000 | ||
SGD 75.65 | 1 Piece(s) | 7 Day(s) or more | 125 | 1500 | ||
SGD 100.25 | 1 Piece(s) | 7 Day(s) or more | 125 | 2000 | ||
SGD 124.86 | 1 Piece(s) | 8 Day(s) or more | 125 | 2500 | ||
SGD 149.46 | 1 Piece(s) | 8 Day(s) or more | 125 | 3000 | ||
SGD 174.06 | 1 Piece(s) | 8 Day(s) or more | 125 | 3500 | ||
SGD 184.41 | 1 Piece(s) | 8 Day(s) or more | 125 | 4000 | ||
SGD 26.44 | 1 Piece(s) | 8 Day(s) or more | 125 | 500 | ||
SGD 57.27 | 1 Piece(s) | 8 Day(s) or more | 150 | 1000 | ||
SGD 85.08 | 1 Piece(s) | 7 Day(s) or more | 150 | 1500 | ||
SGD 112.69 | 1 Piece(s) | 7 Day(s) or more | 150 | 2000 | ||
SGD 140.50 | 1 Piece(s) | 8 Day(s) or more | 150 | 2500 | ||
SGD 168.11 | 1 Piece(s) | 8 Day(s) or more | 150 | 3000 | ||
SGD 195.92 | 1 Piece(s) | 8 Day(s) or more | 150 | 3500 | ||
SGD 207.61 | 1 Piece(s) | 8 Day(s) or more | 150 | 4000 | ||
SGD 29.65 | 1 Piece(s) | 8 Day(s) or more | 150 | 500 | ||
SGD 66.22 | 1 Piece(s) | 8 Day(s) or more | 175 | 1000 | ||
SGD 98.41 | 1 Piece(s) | 7 Day(s) or more | 175 | 1500 | ||
SGD 130.60 | 1 Piece(s) | 7 Day(s) or more | 175 | 2000 | ||
SGD 162.79 | 1 Piece(s) | 8 Day(s) or more | 175 | 2500 | ||
SGD 194.97 | 1 Piece(s) | 8 Day(s) or more | 175 | 3000 | ||
SGD 227.17 | 1 Piece(s) | 8 Day(s) or more | 175 | 3500 | ||
SGD 240.91 | 1 Piece(s) | 8 Day(s) or more | 175 | 4000 | ||
SGD 34.03 | 1 Piece(s) | 8 Day(s) or more | 175 | 500 | ||
SGD 75.39 | 1 Piece(s) | 7 Day(s) or more | 200 | 1000 | ||
SGD 112.16 | 1 Piece(s) | 7 Day(s) or more | 200 | 1500 | ||
SGD 148.93 | 1 Piece(s) | 7 Day(s) or more | 200 | 2000 | ||
SGD 185.70 | 1 Piece(s) | 8 Day(s) or more | 200 | 2500 | ||
SGD 222.47 | 1 Piece(s) | 8 Day(s) or more | 200 | 3000 | ||
SGD 259.26 | 1 Piece(s) | 8 Day(s) or more | 200 | 3500 | ||
SGD 275.28 | 1 Piece(s) | 8 Day(s) or more | 200 | 4000 | ||
SGD 38.61 | 1 Piece(s) | 8 Day(s) or more | 200 | 500 | ||
SGD 84.61 | 1 Piece(s) | 8 Day(s) or more | 225 | 1000 | ||
SGD 125.99 | 1 Piece(s) | 7 Day(s) or more | 225 | 1500 | ||
SGD 167.37 | 1 Piece(s) | 7 Day(s) or more | 225 | 2000 | ||
SGD 208.75 | 1 Piece(s) | 8 Day(s) or more | 225 | 2500 | ||
SGD 250.14 | 1 Piece(s) | 8 Day(s) or more | 225 | 3000 | ||
SGD 291.52 | 1 Piece(s) | 8 Day(s) or more | 225 | 3500 | ||
SGD 309.84 | 1 Piece(s) | 8 Day(s) or more | 225 | 4000 | ||
SGD 43.22 | 1 Piece(s) | 8 Day(s) or more | 225 | 500 | ||
SGD 93.57 | 1 Piece(s) | 8 Day(s) or more | 250 | 1000 | ||
SGD 139.53 | 1 Piece(s) | 7 Day(s) or more | 250 | 1500 | ||
SGD 185.28 | 1 Piece(s) | 7 Day(s) or more | 250 | 2000 | ||
SGD 231.25 | 1 Piece(s) | 8 Day(s) or more | 250 | 2500 | ||
SGD 277.01 | 1 Piece(s) | 8 Day(s) or more | 250 | 3000 | ||
SGD 322.98 | 1 Piece(s) | 8 Day(s) or more | 250 | 3500 | ||
SGD 343.16 | 1 Piece(s) | 8 Day(s) or more | 250 | 4000 | ||
SGD 47.81 | 1 Piece(s) | 8 Day(s) or more | 250 | 500 | ||
SGD 102.99 | 1 Piece(s) | 8 Day(s) or more | 275 | 1000 | ||
SGD 153.57 | 1 Piece(s) | 7 Day(s) or more | 275 | 1500 | ||
SGD 204.14 | 1 Piece(s) | 7 Day(s) or more | 275 | 2000 | ||
SGD 254.72 | 1 Piece(s) | 8 Day(s) or more | 275 | 2500 | ||
SGD 305.30 | 1 Piece(s) | 8 Day(s) or more | 275 | 3000 | ||
SGD 355.88 | 1 Piece(s) | 8 Day(s) or more | 275 | 3500 | ||
SGD 377.53 | 1 Piece(s) | 8 Day(s) or more | 275 | 4000 | ||
SGD 52.42 | 1 Piece(s) | 8 Day(s) or more | 275 | 500 |
Loading...
Type | Duct Pipe | Duct Tube Shapes | Circle Duct | Duct Tube Types | Spiral Type(Straight Pipe) |
---|---|---|---|---|---|
Material | Steel plate | Surface Treatment | PVC Coating | Gaskets | None |
How can we improve?
How can we improve?