(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Corrosion Resistant Spiral Duct Fitting, Nipple

Corrosion Resistant Spiral Duct Fitting, Nipple

Fitting made with highly corrosion-resistant PVC steel plate. [Please confirm the precautions in the catalog for safety]

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SD-V-N-100
SD-V-N-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. The Diameter D' of Plug Section

SGD 14.09

1 Piece(s) 7 Day(s) or more 10098

SGD 17.35

1 Piece(s) 7 Day(s) or more 150148

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Nipple Material Steel plate
Surface Treatment PVC Coating Gaskets None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)