(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A fitting made of galvanized sheet steel conforming to JIS G 3302, with an applied epoxy powder coating. [Please read the Safety Precautions written in the catalog.]
[Features]
· A highly corrosion resistant PVC-coated steel plate is used in the straight pipe sections.
· Production range (⌀ 100–400 mm).
· Household-use bends (⌀ 100, ⌀ 150 only) and nipples can be produced from PVC-coated steel plate.
· Bends and nipples used for toilets and bathrooms in condominiums can be produced using PVC-coated steel plate made from the same material as the straight piping section.
· Epoxy powder coating is applied to specially shaped pipes.
· This product has superior corrosion, chemical, and moisture resistance properties.
· Strong adherence to base materials (spiral ducting) with superior impact and abrasion resistance.
Japanese Only
Part Number |
---|
SD-E-T-100-100 |
SD-E-T-125-125 |
SD-E-T-150-150 |
SD-E-T-175-175 |
SD-E-T-200-200 |
SD-E-T-225-225 |
SD-E-T-250-250 |
SD-E-T-275-275 |
SD-E-T-300-300 |
SD-E-T-325-325 |
SD-E-T-350-350 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal Dia. | Nominal Dia. (Small Dia.) | The Diameter D' of Plug Section |
---|---|---|---|---|---|---|---|
SGD 47.37 | 1 Piece(s) | 4 Day(s) or more | 100 | 100 | 98 | ||
SGD 58.85 | 1 Piece(s) | 10 Day(s) or more | 125 | 125 | 123 | ||
SGD 74.47 | 1 Piece(s) | 10 Day(s) or more | 150 | 150 | 148 | ||
SGD 86.69 | 1 Piece(s) | 10 Day(s) or more | 175 | 175 | 173 | ||
SGD 102.30 | 1 Piece(s) | 10 Day(s) or more | 200 | 200 | 198 | ||
SGD 123.54 | 1 Piece(s) | 10 Day(s) or more | 225 | 225 | 223 | ||
SGD 132.10 | 1 Piece(s) | 10 Day(s) or more | 250 | 250 | 248 | ||
SGD 148.95 | 1 Piece(s) | 10 Day(s) or more | 275 | 275 | 273 | ||
SGD 178.98 | 1 Piece(s) | 10 Day(s) or more | 300 | 300 | 298 | ||
SGD 202.91 | 1 Piece(s) | 10 Day(s) or more | 325 | 325 | 323 | ||
SGD 228.07 | 1 Piece(s) | 10 Day(s) or more | 350 | 350 | 348 |
Loading...
Type | Fitting | Fitting Type | T Tube | Material | Steel plate |
---|---|---|---|---|---|
Surface Treatment | Epoxy powder coating | Gaskets | None |
How can we improve?
How can we improve?