(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

F-Ring Spiral Duct Fitting Y Pipe 3-way F

F-Ring Spiral Duct Fitting Y Pipe 3-way F

Fitting made of molten zinc plated steel which conforms to JIS G 3302 and is fitted with a special gasket. [Please check the precautions given in the catalog]

[Features]
· Easy connection and installation.
· Standard connection method for spiral duct is screw + coating + taping.
· Thorough installation may be difficult as installation involves work in an elevated location.
· An F-Ring spiral is equipped via a gasket to a fitting element and reliable installation can be expected as installation is completed by simply inserting and and tapping screws.
· Can reduce transportation and lifting work.
· The overall volume of material can be reduced by sequentially incorporating small diameter pipes into large diameter straight pipes.
· Accordingly, heavy lifting is dramatically reduced when compared to pipes prefabricated at a factory.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FR-Z-F3Y-100-100
FR-Z-F3Y-125-125
FR-Z-F3Y-150-150
FR-Z-F3Y-175-175
FR-Z-F3Y-200-200
FR-Z-F3Y-225-225
FR-Z-F3Y-250-250
FR-Z-F3Y-275-275
FR-Z-F3Y-300-300
FR-Z-F3Y-325-325
FR-Z-F3Y-350-350
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. Nominal Dia. (Small Dia.) The Diameter D' of Plug Section

SGD 49.33

1 Piece(s) 11 Day(s) or more 10010098

SGD 57.13

1 Piece(s) 11 Day(s) or more 125125123

SGD 64.46

1 Piece(s) 11 Day(s) or more 150150148

SGD 74.97

1 Piece(s) 11 Day(s) or more 175175173

SGD 84.72

1 Piece(s) 11 Day(s) or more 200200198

SGD 96.95

1 Piece(s) 11 Day(s) or more 225225223

SGD 109.40

1 Piece(s) 11 Day(s) or more 250250248

SGD 125.01

1 Piece(s) 11 Day(s) or more 275275273

SGD 142.36

1 Piece(s) 11 Day(s) or more 300300298

SGD 166.29

1 Piece(s) 11 Day(s) or more 325325323

SGD 187.05

1 Piece(s) 11 Day(s) or more 350350348

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Y Tube Material Steel plate
Gaskets Special Soft Vinyl Chloride(Three-Way) Mounted Number of Gaskets 3 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)