(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

F-Ring Spiral Duct Fitting 45° Bend

F-Ring Spiral Duct Fitting 45° Bend

Fitting made of hot dip galvanized steel in accordance with JIS G 3302, fitted with a special gasket. [Confirm safety precautions in the catalog]

[Features]
· Standard connection method of a spiral duct is screws + caulking + taping.
· Secure construction may be difficult as application involves work in high places.
· F-Ring spiral is equipped with a gasket on the fitting part, a reliable construction can be expected since construction is completed by simply inserting and driving in screws.
· The overall material volume is reduced when pipes with smaller diameters are inserted sequentially into straight pipes with large diameters.
· Accordingly, this will significantly lower weight in comparison with items prefabricated in a plant.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FR-Z-FE4-100
FR-Z-FE4-125
FR-Z-FE4-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. The Diameter D' of Plug Section

SGD 28.32

1 Piece(s) 14 Day(s) or more 10098

SGD 31.74

1 Piece(s) 14 Day(s) or more 125123

SGD 35.27

1 Piece(s) 14 Day(s) or more 150148

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type 45° Bend Material Steel plate
Gaskets Special Soft Vinyl Chloride

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)