(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

F-Ring Spiral Duct Fitting, Nipple

F-Ring Spiral Duct Fitting, Nipple

Fitting made of molten zinc plated steel conforming to JIS G 3302, fitted with a special gasket. [Please confirm the precautions in the catalog for safety]

[Features]
· Connection and construction are easy.
· Standard connection method of a spiral duct is a screw + coating + taping.
· Thorough application may be difficult as application involves work at high places.
· The F-Ring spiral is equipped with a gasket to a fitting portion, and because the construction is only finished by inserting and striking screws, you can expect a solid structure.
· Can reduce transport, lifting and operations.
▪·The overall material volume is reduced when pipes with smaller diameters are sequentially inserted into the straight pipe with large diameter.
▪ Therefore, this will significantly lower the weight compared to items prefabricated in a plant.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FR-Z-FN-100
FR-Z-FN-125
FR-Z-FN-150
FR-Z-FN-175
FR-Z-FN-200
FR-Z-FN-225
FR-Z-FN-250
FR-Z-FN-275
FR-Z-FN-300
FR-Z-FN-325
FR-Z-FN-350
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dia. The Diameter D' of Plug Section

SGD 14.24

1 Piece(s) 11 Day(s) or more 10098

SGD 14.90

1 Piece(s) 11 Day(s) or more 125123

SGD 16.47

1 Piece(s) 11 Day(s) or more 150148

SGD 17.58

1 Piece(s) 11 Day(s) or more 175173

SGD 18.40

1 Piece(s) 11 Day(s) or more 200198

SGD 19.85

1 Piece(s) 11 Day(s) or more 225223

SGD 21.28

1 Piece(s) 11 Day(s) or more 250248

SGD 22.94

1 Piece(s) 11 Day(s) or more 275273

SGD 24.80

1 Piece(s) 11 Day(s) or more 300298

SGD 30.37

1 Piece(s) 11 Day(s) or more 325323

SGD 32.89

1 Piece(s) 11 Day(s) or more 350348

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Nipple Material Steel plate
Gaskets Special Soft Vinyl Chloride

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)