(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.

Tangless Insert Release Tool

Tangless Insert Release Tool

Features of the recoil tool include its simplicity, compatibility and ease of use.

Part Number

Configured Part Number is shown.

Part Number
2CT30-M10F
2CT30-M12F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThread Diameter(Inserted)M
(mm)
Screw Type for Tap Pitch
(mm)

-

1 Piece(s) 10 Day(s) or more 1010Coarse1.5

-

1 Piece(s) 10 Day(s) or more 10---
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThread Diameter(Inserted)M
(mm)
Screw Type for Tap Pitch
(mm)

Loading...

  1. 1

Basic Information

Type Tool Sales Unit Low Quantity (can be purchased from one) Application Breaking off

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)