(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fiber Unit NF-screen/array Series

Fiber Unit NF-screen/array Series
  • Volume Discount

[Features]·By bending the light 90 degrees, it is suitable for detection in tight spaces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NF-TV02

 
Part Number
NF-TV02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 131.69

1 Piece(s)Available 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Fiber Unit Detection Object Colored Side Detection Type Penetration
Shape Different Shape of Emitting and Receiving Section Detection Light Type Standard Light Source Red LED
Head Shape Cylinder Case Material SUS Amplifier Installation Type Separate Type
Detection distance 【classification】(mm) ~1000 Operating Environment Standard Ambient Operating Temperature Range(°C) -40::70
Ambient operating humidity range(%) 35::85 Fiber Type (Selectable only when Amplifier is not installed) Standard Fiber clothing material SUS
Bending radius R(mm) 15 Connecting Type - Output -
Specification (type) Fine (Ø1) sleeve type: 10 mm length / core diameter Ø2.5 Fiber unit features Free Cut Applicable part -
Center Detection Distance(mm) - Output Mode - Timer Function -
Indicator Light - Accessory - Cable -
Head material SUS304 Protection Fittings - Types -
Receptor angle 45° Detection Distance details(mm) 25~650

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)