(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Ring Gasket for JIS Screw-In Malleable Cast Iron Pipe F Type Union

Ring Gasket for JIS Screw-In Malleable Cast Iron Pipe F Type Union

Non-asbestos and PTFE joint sheet gasket (union packing) which is a blend of non-asbestos fibers and heat-resistant rubber binder.

PDF

Part Number

Configured Part Number is shown.

V#7010-ユニオンPK-15A-1.5T

 
Part Number
V#7010-ユニオンPK-15A-1.5T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2.96

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Sheet Gasket Material PTFE Thickness(mm) 1.5
Nominal Diameter 1/2B(15A) Shape Type F Union

Please check the type/dimensions/specifications of the part V#7010-ユニオンPK-15A-1.5T in the Ring Gasket for JIS Screw-In Malleable Cast Iron Pipe F Type Union series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)