(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Guard the fiber part from chemical liquid and oil using fluororesin coat.
[Features]
· Protect fiber part from chemical liquid and oil using fluororesin coating.
· Select the optimum model from transmission type 8 models, reflection type 1 model.
· Lineup starting from standard price 28,900 yen.
· Suitable for various chemical liquids.
· Guard the detection part and fiber part from chemical solution unit fluororesin coating.
· Select the most suitable model from the lineup of transmission type 8 models and reflection type 1 model
Japanese Only
Part Number
Configured Part Number is shown.
NF-TY01
Type | Fiber Unit | Detection Object | Colored Side | Detection Type | Penetration |
---|---|---|---|---|---|
Shape | Different Shape of Emitting and Receiving Section | Detection Light Type | Standard | Light Source | Red LED |
Head Shape | Cylinder | Amplifier Installation Type | Separate Type | Detection distance 【classification】(mm) | ~4000 |
Operating Environment | Standard / Oil Resistant / Chemical Resistant Products / Cold Resistance | Ambient Operating Temperature Range(°C) | -40::105 | Ambient operating humidity range(%) | 35::85 |
Protective structure (IEC standard) | IP67 | Max. Head Size, Length L(mm) | 21 | Fiber Type (Selectable only when Amplifier is not installed) | Standard |
Bending radius R(mm) | 60 | Connecting Type | - | Output | - |
Specification (type) | Chemical-resistant type, spot diameter of Ø6 | Fiber unit features | Heat-resistant, free cut | Applicable part | - |
Center Detection Distance(mm) | - | Output Mode | - | Timer Function | - |
Indicator Light | - | Accessory | - | Cable | - |
Head material | - | Detection Distance details(mm) | 700~4000 |
How can we improve?
How can we improve?