(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

One Touch WindowHigh-Neck ShapeWith Net TypeR Series

One Touch WindowHigh-Neck ShapeWith Net TypeR Series

Easy to mount on site. Mass-produced inspection window that does not require tools. Corrosion resistance, all corrosion-resistant, cover thickness H (mm) 113

PDF

Part Number

Configured Part Number is shown.

Part Number
CMD-R1-HG
CMD-R1-HGN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial of Gasket

SGD 1,011.95

1 Piece(s) 20 Day(s) or more Foamed Polyethylene

SGD 945.02

1 Piece(s) 13 Day(s) or more Neoprene Rubber

Loading...

  1. 1

Basic Information

Window Frame Dimensions A1 (Short End)(mm) 130 Window Frame Dimensions B1 (Long Side)(mm) 200 Corrosion Resistance Full Corrosion Resistance
Cover Thickness H(mm) 113 Roller Catch None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)