(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
An anti-corrosion fitting for steel pipes with built-in inner/outer core linings, providing fast and easy construction and excellent anti-corrosive effects.
[Features]
- The ESLON Eslo-Coat LXW is an anti-corrosion joint with built-in core for inner/outer vinyl-lined steel pipe. It offers excellent anti-corrosion effects and lets you simplify and speed up construction with its hard vinyl chloride resin-coated surface.
- The lining material is hard vinyl chloride resin.
- Certified by the Japan Water Works Association in recognition of its high quality. Can be used for an essentially indefinite amount of time.
- Lengthen the receptacle sleeve, to cover the tube's coating completely. Superior against outer surface corrosion.
- The ESLON Eslo-Coat LXW is an anti-corrosion fitting for ESLON WVLP a with built-in core. It also lets you simplify and speed up construction with its hard vinyl chloride resin-coated surface.
- Use caulking tape or rubber sealant to stop water on outer surface of the tube and fittings.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
LXW4L20 |
LXW4L25 |
LXW4L32 |
LXW4L40 |
LXW4L50 |
LXW4L80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread M1 |
---|---|---|---|---|---|
SGD 11.42 | 1 Piece(s) | 8 Day(s) or more | 3/4B(20A) | ||
SGD 13.81 | 1 Piece(s) | 9 Day(s) or more | 1B(25A) | ||
SGD 26.76 | 1 Piece(s) | 9 Day(s) or more | 1 1/4B(32A) | ||
SGD 29.78 | 1 Piece(s) | 9 Day(s) or more | 1 1/2B(40A) | ||
SGD 35.76 | 1 Piece(s) | 9 Day(s) or more | 2B(50A) | ||
SGD 163.10 | 1 Piece(s) | 9 Day(s) or more | 3B(80A) |
Loading...
Connecting Shape | 45° Elbow | Connection Type | Screw⇔Screw Same Diameter・Different Type | Material | Steel |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Applicable Fluid | Water | Type | Fitting |
Surface Treatment | Hard PVC resin coating | Interior Resin Lining | Presence |
How can we improve?
How can we improve?