(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Multiple Angular Ball Bearing, Open Type

Multiple Angular Ball Bearing, Open Type

An angular contact ball bearing, with integrated inner ring and the outer ring produced by adding a backside to a single row angular contact ball bearing. Both radial load and axial loads in both directions are supported and moment load capacity is also provided.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
5203
5204
5205
5206
5207
5208
5209
5210
5211
5212
5213
5305
5306
5307
5308
5309
5310
5311
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Basic Load Rating: Static Load
(N)

SGD 23.88

1 Piece(s) 9 Day(s) or more 10174017.516500110008150

SGD 26.18

1 Piece(s) 7 Day(s) or more 10204720.624600880012500

SGD 30.61

1 Piece(s) 9 Day(s) or more 10255220.626700770014800

SGD 36.27

1 Piece(s) 6 Day(s) or more 10306223.837200640021300

SGD 45.19

1 Piece(s) 4 Day(s) or more 1035722749000550029000

SGD 56.32

1 Piece(s) 6 Day(s) or more 10408030.255500500033600

SGD 64.25

1 Piece(s) 6 Day(s) or more 10458530.262300460038400

SGD 71.79

1 Piece(s) 6 Day(s) or more 10509030.266700430043600

SGD 81.86

1 Piece(s) 6 Day(s) or more 105510033.382300380055200

SGD 96.32

1 Piece(s) 6 Day(s) or more 106011036.593000350060800

SGD 115.17

1 Piece(s) 6 Day(s) or more 106512038.1109000320075300

SGD 39.85

1 Piece(s) 6 Day(s) or more 10256225.440900690020800

SGD 47.33

1 Piece(s) 6 Day(s) or more 10307230.251200580028500

SGD 56.32

1 Piece(s) 6 Day(s) or more 10358034.964000510036200

SGD 69.91

1 Piece(s) 6 Day(s) or more 10409036.578300460045400

SGD 81.23

1 Piece(s) 6 Day(s) or more 104510039.793800410055700

SGD 113.30

1 Piece(s) 6 Day(s) or more 105011044.4111000360067000

SGD 124.61

1 Piece(s) 6 Day(s) or more 105512049.2138000330085100

Loading...

  1. 1

Basic Information

Raceway Ring Shape Angular Contact Ball (Double Row) Bearing Type Open Type Outer Ring Type Flat
Inner/Outer Ring Material Steel Specifications, Environment Standard Precision (JIS) Grade 0
Load Direction Radial Rolling Element Material Steel Size Standards Metric System
Number of Raceway Ring Rows Double Row Retainer Type Punching Sealing Structure Open Type
Clearance sign CDN (normal) Contact angle(Degree) 30°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)