(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Power Unit G165

Power Unit G165

The G165 is a specialized power unit developed to bring out the best anti-static performance possible on air guns (Cobra)
· Type: Static electricity measuring instrument / ion balance method: None / input voltage: AC120V (can be used with AC100V)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G165

 
Part Number
G165
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 728.21

1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Type Static electricity checker Ion Balance Method No Input Voltage 120 VAC (Usable with 100 VAC)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)