(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Metal hobby material series lead dice

Metal hobby material series lead dice

Applications: Metal material
· Size (mm): 20 × 20 × 20
· Material: Lead
· Specification: Cube
· Piece (qty): 1

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GZ25

 
Part Number
GZ25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.06

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Lead DIY Raw Material Types Cube
Size(mm) 20×20×20

Please check the type/dimensions/specifications of the part GZ25 in the Metal hobby material series lead dice series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)