(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chrome S Hook, Small

Chrome S Hook, Small

[Product information]
· Shape: Related items
· Specification: Iron
· 1P quantity: 2
· Surface treatment: Chrome plating finish
· Size: 50 mm × 4 mm × 28 mm

Part Number

Configured Part Number is shown.

KV-14

Part Number
KV-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 2.21

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type S-shaped Hook 1P Qty.(pcs.) 2 Specifications Made of Iron
Shape Related Product Size(mm) 50×4×28 Surface Treatment Chrome Plating Finish

Please check the type/dimensions/specifications of the part KV-14 in the Chrome S Hook, Small series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)