(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fluorescent Sign

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LE3612-1

 
Part Number
LE3612-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 28.63

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Security ensuring/Disaster prevention goods type Display Panel for Security Ensuring Specifications Flat plate type, Glow-in-the-dark/Adhesive tape: Included Usage Patterns Paste
Shape Horizontal Type Width (mm)×Height (mm) 120×360 Thickness(mm) 0.4
Color Green (characters : white) Material PET film/Urethane resin Listed Emergency Exit
1P Qty.(pcs.) 1

Please check the type/dimensions/specifications of the part LE3612-1 in the Fluorescent Sign series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)