(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that there will be no shipment from Japan during the upcoming year-end and New Year holiday period. However, Singapore’s stock items are available during these periods. Click here for details.

Proximity sensor long-distance reinforced type, circular shape/direct current 3 wire type, M30 installed. Test distance: 22mm KRMS (Part Numbers)

Proximity sensor long-distance reinforced type, circular shape/direct current 3 wire type, M30 installed. Test distance: 22mm KRMS

Offered affordably by an international manufacturer

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KRMS30-4-22MM

 
Part Number
KRMS30-4-22MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 120.83

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Sensor Shape Screw Type Detection distance L1 [classification](mm) ~50 Detection Object Magnetic Metal
Operating Environment Standard Shield Shield Detection Type Front Surface Detection
Sensor Case Material Copper Sensor Detection Surface Material PVC Amplifier Built-in Type
Detection Head Size, Dimension M M30 Detection Head Size, Dimension L2 (Range)(mm) 60.1~70 Detection Head Size, Dimension L2(mm) 62
Acquired Standards CE / UL Protection Structure (IEC) IP67 Operation Mode Normally Open
Output Method PNP NO Power Supply Voltage(V) 10–30 VDC Connection Method 3-Wire
Detection distance L1 details(mm) 22 Switch current(Hz) 100 Output command Yellow LED

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)