(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Weldable Toggle Clamp, GH-71225

Weldable Toggle Clamp, GH-71225
  • Volume Discount

Welding type toggle clamp. Surface treatment: phosphate coating, Tip: bolt, Model: GH-SA-121017m, Arm: solid type, Base: flange base, Weight: 1950 g

(i)Caution

  • There are some errors in the contents of the catalog.
    (error) Clamping force (N) MAX
    (Correction) Clamping force (N)

PDF

Japanese Only

Product appearance and dimensional drawing

Weldable Toggle Clamp, GH-71225
Weldable Toggle Clamp, GH-71225

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle Supplied
GH-7122512001251802.14SA-121017
Part Number
GH-71225
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 437.28

1 Piece(s)Available 14 Day(s)

Loading...

  1. 1
 

Basic Information

Tightening Force(N) 1200 Body Material SS400

Please check the type/dimensions/specifications of the part GH-71225 in the Weldable Toggle Clamp, GH-71225 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)