(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.

Thin shaft cylinder CDR Series Tube Internal Diameter 25/32

Thin shaft cylinder CDR Series   Tube Internal Diameter 25/32

[Features]
· 2 lines type.
· With lamp.
· With contact point.
· Double acting type.
· Free supply system.
· Uses fluid air

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
CDR25-[10,​20,​25,​30,​40,​50,​75,​100,​125,​150,​175,​200,​250]
CDR25-[10,​20,​25,​30,​40,​50,​75,​100,​125,​150,​175,​200,​250]-[SB,​SD,​SE][1,​2]
CDR32-[10,​20,​25,​30,​40,​50,​75,​100,​125,​150,​175,​200,​250]
CDR32-[10,​20,​25,​30,​40,​50,​75,​100,​125,​150,​175,​200,​250]-[SB,​SD,​SE][1,​2]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTube I.D.
(Ø)
Stroke
(mm)
Sensor Qty. Sensor Type

-

1 Piece(s) 11 Day(s) 2510 ~ 250-None

-

1 Piece(s) 11 Day(s) 2510 ~ 2501 pc / 2 pcACS-30E / ACS-9B / ACS-9D

-

1 Piece(s) 11 Day(s) 3210 ~ 250-None

-

1 Piece(s) 11 Day(s) 3210 ~ 2501 pc / 2 pcACS-30E / ACS-9B / ACS-9D
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTube I.D.
(Ø)
Stroke
(mm)
Sensor Qty. Sensor Type

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Additional Function Standard Environment, Applications Standard Operating Temperature(°C) 0::60
End Locking No Valves No Operating Pressure(MPa) 0.1::0.85

Similar Product

  • Brand
    From
    Days to ship
  • Current product

    CHELIC

    --

    11 Day(s)

back next

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!