(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.

Slide Cylinder CTU Series - Tube Inner-diameter 25/32

Slide Cylinder CTU Series - Tube Inner-diameter 25/32

MISUM-VONA products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
CTU25-[25,​50,​75,​100,​125,​150,​175,​200]
CTU32-[25,​50,​75,​100,​125,​150,​175,​200,​250]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTube I.D.
(Ø)
Stroke
(mm)

-

1 Piece(s) 11 Day(s) 2525 ~ 200

-

1 Piece(s) 11 Day(s) 3225 ~ 200
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTube I.D.
(Ø)
Stroke
(mm)

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Guided
Additional Function Standard Environment, Applications Standard Operating Temperature(°C) 0::60
End Locking No Valves No Operating Pressure(MPa) 0.15::0.9

Similar Product

  • Brand
    From
    Days to ship
  • Current product

    CHELIC

    --

    11 Day(s)

back next

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!