(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Rodless Cylinder CRL Series (Part Numbers)

Magnetic Rodless Cylinder CRL Series

MISUM-VONA products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CRL15-[100,​200,​300,​350,​400,​450,​500]
CRL20-[100,​200,​300,​350,​400,​450,​500,​600,​700,​800]
CRL25-[100,​200,​300,​350,​400,​450,​500,​600,​700,​800]
CRL32-[100,​200,​300,​350,​400,​450,​500,​600,​700,​800]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Max. Load Mass (Range Selectable)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Tube I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Pneumatic Fitting Diameter

-

1 Piece(s) 12 Day(s) 100 ~ 5005~9.2757153535M5

-

1 Piece(s) 12 Day(s) 100 ~ 80010~191166203636Rc1/8

-

1 Piece(s) 12 Day(s) 100 ~ 80010~1918.570254646Rc1/8

-

1 Piece(s) 12 Day(s) 100 ~ 80020~38.93080326060Rc1/8

Loading...

  1. 1

Basic Information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Environment General Purpose Guide Type Without a guide Operating Speed(mm/s) 50::500
Max. Operating Pressure(MPa) 0.65 Min. Operating Pressure(MPa) 0.15 Rod Cylinder Type Uniaxial Standard Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)