(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Rotary Cylinder CRH Series - Standard Type/Inner Hole Type

Rotary Cylinder CRH Series - Standard Type/Inner Hole Type

Brand-name products provided by MISUMI-VONA are offered based on customer needs and have been carefully selected from the offerings of Asian manufacturers showing remarkable growth. Please select the right item for your individual usage environment. Founded in 1988, Taiwan CHELIC Corporation's pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CRH40-[90,​180]
CRH40-[90,​180]-SB[1,​2]
CRH40-[90,​180]-F
CRH40-[90,​180]-F-SB[1,​2]
CRH63-[90,​180]
CRH63-[90,​180]-SB[1,​2]
CRH63-[90,​180]-F
CRH63-[90,​180]-F-SB[1,​2]
CRH80-[90,​180]
CRH80-[90,​180]-SB[1,​2]
CRH80-[90,​180]-F
CRH80-[90,​180]-F-SB[1,​2]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRotating Angle Torque
(N・m)
Torque
(N・m)
Tube I.D.
(mm)
Sensor Type Sensor Qty. Spindle Model

-

1 Piece(s) 17 Day(s) 90° / 180°10~191040None-Standard Form

-

1 Piece(s) 17 Day(s) 90° / 180°10~191040ACS-32B1 pc / 2 pcStandard Form

-

1 Piece(s) 17 Day(s) 90° / 180°10~191040None-Interior Hole Type

-

1 Piece(s) 17 Day(s) 90° / 180°10~191040ACS-32B1 pc / 2 pcInterior Hole Type

-

1 Piece(s) 17 Day(s) 90° / 180°20~494063---

-

1 Piece(s) 17 Day(s) 90° / 180°20~494063---

-

1 Piece(s) 17 Day(s) 90° / 180°20~494063--Interior Hole Type

-

1 Piece(s) 17 Day(s) 90° / 180°20~494063--Interior Hole Type

-

1 Piece(s) 17 Day(s) 90° / 180°50~996080None-Standard Form

-

1 Piece(s) 17 Day(s) 90° / 180°50~996080ACS-32B1 pc / 2 pcStandard Form

-

1 Piece(s) 17 Day(s) 90° / 180°50~996080None-Interior Hole Type

-

1 Piece(s) 17 Day(s) 90° / 180°50~996080ACS-32B1 pc / 2 pcInterior Hole Type

Loading...

  1. 1

Basic Information

Type Rotary Table 2-points Main Body Shape Block shape Operation Method Single rack
Environment, Applications Standard Rigidity, Accuracy Standard Valves No
Operating Pressure Range(MPa) 0.15::0.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)