(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/3 to 7:00 (SGT) 24/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.

Sensor ACS-100/100S

Sensor ACS-100/100S

Applicable cylinders (ACS-100): CP/CCL
(ACS-100S): CSSB/CSSD/CSL/CSLD/CSLL/CRU

*For details, see the catalog

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ACS-100S

 
Part Number
ACS-100S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 13.42

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Types Straight Type Main Body Length 29 Sensitivity Level High sensitivity
Load Voltage(V) DC (AC):From 5 to 240 Operating Current(mA) 100 max Contact type Normally Open Type
Degree of Protection IP-67 Indicator Light Color Green

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)