(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.

Sliding Table Cylinder MSR Series

Sliding Table Cylinder MSR Series

MISUM-VONA products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MSR10X10
MSR10X10-[SB,​SD][1,​2]
MSR10X20
MSR10X20-[SB,​SD][1,​2]
MSR10X30
MSR10X30-[SB,​SD][1,​2]
MSR16X10
MSR16X10-[SB,​SD][1,​2]
MSR16X20
MSR16X20-[SB,​SD][1,​2]
MSR16X30
MSR16X30-[SB,​SD][1,​2]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Tube I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Sensor Qty. Sensor Type

-

1 Piece(s) 16 Day(s) 10101718.5-None

-

1 Piece(s) 16 Day(s) 10101718.51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 20101718.5-None

-

1 Piece(s) 16 Day(s) 20101718.51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 30101718.5-None

-

1 Piece(s) 16 Day(s) 30101718.51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 10162323-None

-

1 Piece(s) 16 Day(s) 101623231 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 20162323-None

-

1 Piece(s) 16 Day(s) 201623231 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 30162323-None

-

1 Piece(s) 16 Day(s) 301623231 pc / 2 pcACS-9B / ACS-9D

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Table Material Aluminum Alloy Environment General Purpose
Guide Type Rolling Guide Operating Speed(mm/s) 50::200 Max. Operating Pressure(MPa) 0.15
Min. Operating Pressure(MPa) 0.9 Pneumatic Fitting Diameter M5 L-type Right

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)