(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.

Sliding Table Cylinder FML Series

Sliding Table Cylinder FML Series

MISUM-VONA products are carefully selected products from rapidly growing Asian manufacturers based on the needs of our customers. Choose the product that best suits your current needs. Founded in 1988, Cheric Taiwan pneumatic equipment parts have received high praise on the world market. Their cylinder quality gets particularly high reviews, and is used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FML10X30
FML10X30-[SB,​SD][1,​2]
FML10X50
FML10X50-[SB,​SD][1,​2]
FML16X30
FML16X30-[SB,​SD][1,​2]
FML16X50
FML16X50-[SB,​SD][1,​2]
FML16X75
FML16X75-[SB,​SD][1,​2]
FML16X100
FML16X100-[SB,​SD][1,​2]
FML20X30
FML20X30-[SB,​SD][1,​2]
FML20X50
FML20X50-[SB,​SD][1,​2]
FML20X75
FML20X75-[SB,​SD][1,​2]
FML20X100
FML20X100-[SB,​SD][1,​2]
FML25X30
FML25X30-[SB,​SD][1,​2]
FML25X50
FML25X50-[SB,​SD][1,​2]
FML25X75
FML25X75-[SB,​SD][1,​2]
FML25X100
FML25X100-[SB,​SD][1,​2]
FML32X30
FML32X30-[SB,​SD][1,​2]
FML32X50
FML32X50-[SB,​SD][1,​2]
FML32X75
FML32X75-[SB,​SD][1,​2]
FML32X100
FML32X100-[SB,​SD][1,​2]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Tube I.D.
(Ø)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Operating Pressure
(MPa)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Pneumatic Fitting Diameter Sensor Qty. Sensor Type

-

1 Piece(s) 16 Day(s) 301032220.159.413.77.9M5-None

-

1 Piece(s) 16 Day(s) 301032220.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 501032220.159.413.77.9M5-None

-

1 Piece(s) 16 Day(s) 501032220.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 301636270.159.413.77.9M5-None

-

1 Piece(s) 16 Day(s) 301636270.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 501636270.159.413.77.9M5-None

-

1 Piece(s) 16 Day(s) 501636270.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 751636270.159.413.77.9M5-None

-

1 Piece(s) 16 Day(s) 751636270.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 1001636270.159.413.77.9M5-None

-

1 Piece(s) 16 Day(s) 1001636270.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 302045300.159.413.77.9M5-None

-

1 Piece(s) 16 Day(s) 302045300.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 502045300.159.413.77.9M5-None

-

1 Piece(s) 16 Day(s) 502045300.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 752045300.159.413.77.9M5-None

-

1 Piece(s) 16 Day(s) 752045300.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 1002045300.159.413.77.9M5-None

-

1 Piece(s) 16 Day(s) 1002045300.159.413.77.9M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 302559360.113.727.415.8M5-None

-

1 Piece(s) 16 Day(s) 302559360.113.727.415.8M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 502559360.113.727.415.8M5-None

-

1 Piece(s) 16 Day(s) 502559360.113.727.415.8M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 752559360.113.727.415.8M5-None

-

1 Piece(s) 16 Day(s) 752559360.113.727.415.8M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 1002559360.113.727.415.8M5-None

-

1 Piece(s) 16 Day(s) 1002559360.113.727.415.8M51 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 303258440.129.751.929.7Rc1/8-None

-

1 Piece(s) 16 Day(s) 303258440.129.751.929.7Rc1/81 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 503258440.129.751.929.7Rc1/8-None

-

1 Piece(s) 16 Day(s) 503258440.129.751.929.7Rc1/81 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 753258440.129.751.929.7Rc1/8-None

-

1 Piece(s) 16 Day(s) 753258440.129.751.929.7Rc1/81 pc / 2 pcACS-9B / ACS-9D

-

1 Piece(s) 16 Day(s) 1003258440.129.751.929.7Rc1/8-None

-

1 Piece(s) 16 Day(s) 1003258440.129.751.929.7Rc1/81 pc / 2 pcACS-9B / ACS-9D

Loading...

  1. 1

Basic Information

Type L-Shaped Table Type Table Material Aluminum Alloy Environment General Purpose
Guide Type Rolling Guide Operating Speed(mm/s) 50::200 Min. Operating Pressure(MPa) 0.9
L-type Left

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)