(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Hari Raya Puasa Holidays. Click here for details.

Vacuum Ejector VE Series VEN

Vacuum Ejector VE Series VEN

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. Pneumatic device accessories by Taiwan CHELIC Corporation, founded in 1988, are highly received in the markets around the world. In particular, the quality of the cylinder has been praised by customers and is used in a variety of fields.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VEN05-601
VEN10-801
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAir Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Vacuum Flow Rate
(l/min)
Nozzle Dia.

SGD 19.95

1 Piece(s) 8 Day(s) 11.5φ611.50.5mm

SGD 20.91

1 Piece(s) 6 Day(s) 45φ8451.0mm

Loading...

  1. 1

Basic Information

Type Pipe Type Additional Function Valve for Vacuum Generation Ultimate Vacuum(kPa) -91.8
Vacuum Port Connecting Port Shape One-Touch Couplings Air Supply Port Connecting Port Shape R1/8 Application Single Item
Operating Pressure Range(MPa) 0::0.9 Operating Temp. Range(°C) 5::60 Overall Length B(mm) 48.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)