(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Pad VPS Series (Single-Layer Pad) Vertical Type VPSH (Round) 02/3.5

Vacuum Pad VPS Series (Single-Layer Pad) Vertical Type VPSH (Round) 02/3.5

Products sold by MISUMI VONA have been carefully selected from Asia's leading manufacturers based on customer requirements. Customers can select products according to their requirements. Pneumatic device and accessories manufactured by Taiwan's CHELIC Corporation, founded in 1988, are well-received in the markets around the world. In particular, the quality of their cylinders has been highly evaluated by customers and are used in various fields.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VPSH02
VPSH3.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCircular Pad Diameter
(φ)

SGD 19.75

1 Piece(s) 6 Day(s) 2

SGD 19.75

1 Piece(s) 6 Day(s) 3.5

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Standard Mounting Method Recessed Type
Vacuum Outlet Port Barbed Couplers Rubber Group Material NBR Environment Standard
Material Rubber-based Color Black Types Upright Piping Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)