(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Socket SN Type (for Blade Hose Mounting) (Part Numbers)

Socket SN Type (for Blade Hose Mounting)

[Features]
• Enables full use of single molds.
• Strong against rust with wide variability.
• Space-saving design that can also be used with molds with less distance between water ports.
• Socket adopts the long sleeve method.
• Can be attached and removed with the plug installed to the mold.
• Enables quick connection and disconnection of water hoses for cooling molds.
• All the sizes and mount shapes are standardized to support a wide range of mold application.
• Enables connection to Super Couplers.
• Single-touch connection of plug and socket with a simple push (socket has built-in automatic open/close valve).
• A blade hose can be installed with hose band support. (K-90SN model)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K-90SN-SG

Part Number
K-90SN-SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 51.50

10 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604) Applicable Fluids Water / Oil
Types Standard Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Hose size of the mating side (mm) φ9 × φ15

Please check the type/dimensions/specifications of the part K-90SN-SG in the Socket SN Type (for Blade Hose Mounting) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)