(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Curved Plate (7MM Hole)

Curved Plate (7MM Hole)

Made of chrome plated iron. Bends easily and can be bent and used as reinforcing hardware for a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874006806
4979874006813
4979874006820
4979874006837
4979874006844
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN code Width × Overall Length
(mm)
The number of holes

SGD 1.86

10 Piece(s) 10 Day(s) 497987400680615×988

SGD 2.53

10 Piece(s) 10 Day(s) 497987400681315×19416

SGD 4.10

10 Piece(s) 10 Day(s) 497987400682015×29024

SGD 4.89

10 Piece(s) 14 Day(s) 497987400683715×38632

SGD 5.70

10 Piece(s) 10 Day(s) 497987400684415×48240

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Part Name Auxiliary Bracket (7 mm Holes)
Number of pieces(pcs.) 1 Material Steel Chrome Plating Hole diameter 7
Plate Thickness(mm) 1 Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)