(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Curved Plate L

Curved Plate L

Made of chrome plated iron. Can be used as reinforcing hardware for a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874007599
4979874007605
4979874007612
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPart Name JAN code Width × Overall Length
(mm)
The number of holes

SGD 5.27

5 Piece(s) 29 Day(s) Auxiliary bracket ( Chromium ) NO59497987400759916×27×1955

SGD 3.87

5 Piece(s) 29 Day(s) Auxiliary bracket ( Chromium ) NO60497987400760516×27×1175

SGD 3.08

5 Piece(s) 29 Day(s) Auxiliary bracket ( Chromium ) NO61497987400761216×27×563

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Number of pieces(pcs.) 1
Material Steel Chrome Plating Hole diameter 6.5 Plate Thickness(mm) 2
Count×Total length (mm) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)