(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.

Polyethylene Round Lid【2 Pieces Per Package】

Polyethylene Round Lid

Made from soft polyethylene. Can be placed as a lid on the ends of pipes. Use to decorate handrail terminals and prevent sleeves from getting caught.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874265135

  • Order Qty.

     Pkg (2 pieces/pkg)

    Minimum order quantity is 5 pack.

    Check Price / Ship Date

  • Unit Price
    ---
  • Total
    ---
  • Ship Date
    ---

Configured Specifications

Barrier-Free / Handrail Pipe Related Products TypeBracket AccessoriesSize32 (pack)
JAN code4979874265135Qty.2
Order Unit(pcs.)5MaterialSoft Polyethylene
Part Number
4979874265135
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 2.81

2 Pieces Per Package

5 Pack(s) 29 Day(s)
Part Number
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Barrier-Free / Handrail Pipe Related Products Type Bracket Accessories Size 32 (pack) JAN code 4979874265135
Qty. 2 Order Unit(pcs.) 5 Material Soft Polyethylene

Please check the type/dimensions/specifications of the part 4979874265135 in the Polyethylene Round Lid series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!