(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

JFE Polybutylene Pipe, M Type Fitting (Mechanical), Plug for Headers

Part Number

Configured Part Number is shown.

BC-HDR-PLG-3/4B

Part Number
BC-HDR-PLG-3/4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Flanged Mounting Hole Shape No Screw Hole Nominal of Thread (R) 3/4
Length(mm) 18 Material Six Kinds of Bronze Continuous Casting (CAC406C) Surface Treatment No
Nominal 3/4B Qty.(piece) 236

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)