(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Gas Piping Material, Flexible Piping, Round Header

Part Number

Configured Part Number is shown.

FP-46-20A

Part Number
FP-46-20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Other Connection Type Screw⇔Steel Pipe Material Cast Iron
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Nominal of Thread M2 1/2B(15A) Applicable Fluid Air / Gas Type Fitting
Surface Treatment Zinc Plating Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Nominal of Thread 3(Different Diameters or Different Type Screw) 1/2B(15A)
Interior Resin Lining No Applicable Pipe HGM 20A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)