(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Replacement Door Roller for Steel Doors 3P-D (Round)【2 Pieces Per Package】 (Part Numbers)

Replacement Door Roller for Steel Doors 3P-D (Round)

Specifications: Round type
· Material - main body: SUS304 stainless steel, roller: Polyacetal

PDF

Japanese Only

Part Number

Configured Part Number is shown.

3P-D

 
Part Number
3P-D
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 9.10

2 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Stainless Steel Type Metallic Sash Frame Replacement Door Roller
Wheel Shape Groove R Roller Model Wheel Material Resin Specifications Round

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)