(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Toggle Clamp - Horizontal - Solid Arm (Straight Base) GH-22115

Toggle Clamp - Horizontal - Solid Arm (Straight Base) GH-22115
  • Volume Discount

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

PDF

Japanese Only

Product appearance and dimensional drawing

Toggle Clamp - Horizontal - Solid Arm (Straight Base) GH-22115
Toggle Clamp - Horizontal - Solid Arm (Straight Base) GH-22115

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Handle Opens
(°)
Weight
(kg)
Spindle SuppliedBolt Retainer
GH-221156883700.11FC-064410BR-140
Part Number
GH-22115
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 13.02

1 Piece(s)Available 13 Day(s)

Loading...

  1. 1
 

Basic Information

Attaching Method Straight base Tightening Force (MAX)(N) 680 Body Material SS400
Clamp Screw Size 1/4 Clamp Screw Material Steel + NBR Tightening Force (Range Selectable)(N) 500~2279
Tip Screw Type NBR Bolt with Rubber Tip Screw Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part GH-22115 in the Toggle Clamp - Horizontal - Solid Arm (Straight Base) GH-22115 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)