(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Toggle Clamp - Push-Pull - Flanged Base, Stroke 38 mm, Straight Handle, GH-30450M (Part Numbers)

Toggle Clamp - Push-Pull - Flanged Base, Stroke 38 mm, Straight Handle, GH-30450M
  • Volume Discount

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

PDF

Japanese Only

Product appearance and dimensional drawing

Toggle Clamp - Push-Pull - Flanged Base, Stroke 38 mm, Straight Handle, GH-30450M
Toggle Clamp - Push-Pull - Flanged Base, Stroke 38 mm, Straight Handle, GH-30450M

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Plunger Stroke
(mm)
Handle Opens
(°)
Weight
(kg)
Spindle Supplied
GH-30450M450381850.76SA-103015
Part Number
GH-30450M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 126.63

1 Piece(s)Available 14 Day(s)

Loading...

  1. 1
 

Basic Information

Type Side Push Tightening Force(N) 4500 Attaching Method Flange Base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M10
Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) 3100~ Tip Screw Type Steel Bolt

Please check the type/dimensions/specifications of the part GH-30450M in the Toggle Clamp - Push-Pull - Flanged Base, Stroke 38 mm, Straight Handle, GH-30450M series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)