(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Vertical Pneumatic Clamp GH-10101-A

Vertical Pneumatic Clamp GH-10101-A

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

(i)Caution

  • There are some errors in the contents of the catalog.
    (error) Clamping force (N) MAX
    (Correction) Clamping force (N)

PDF

Part Number

Configured Part Number is shown.

GH-10101-A

Product appearance and dimensional drawing

Vertical Pneumatic Clamp, GH-10101-A
Vertical Pneumatic Clamp, GH-10101-A

Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Weight
(kg)
Spindle
Supplied
Flanged
Washers
Air Connection
Size
Cylinder Bore
(mm)
Max Cylinder Air Pressure
(kgf/cm²)
Optional 
Magnetic Sensors
GH-10101-A50820.28FC-053708-LPFW-1001/8PT2010MT-22
Part Number
GH-10101-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 435.91

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
 

Basic Information

Type Hold Down, Horizontal Handle Holding Capacity(kN) 500 Operating Clamping Force(N) 10000
Material SS400 Mounting Section Shape Flange Base Types of tip screw Bolt with Rubber
Tip screw position adjustment Slide Adjustment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)