(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pebble Latch

Part Number

Configured Part Number is shown.

 
Part Number
JY-380
JY-381
JY-382
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize A
(mm)
Size B
(mm)
Size C
(mm)
Size D
(mm)
Size E
(mm)
Size F
(φ mm)
Specifications Part Name

SGD 14.62

1 Piece(s) 8 Day(s) or more 29261021215SmallGrainy latch (Small)

SGD 17.42

1 Piece(s) 8 Day(s) or more 34281223.5216MediumGrainy latch (Medium)

SGD 21.81

1 Piece(s) 8 Day(s) or more 39331828.523.56LargeGrainy latch (Large)

Loading...

  1. 1

Basic Information

Body Material Iron Header dimension W55×H120×D17

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)