(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Door Latch

Door Latch

Body material: stainless steel
· Size A (mm): 70
· Size B (mm): 46
· Size C (mm): 22
Size D (mm): 45
· Size E (mm): 38
Size F (mm): 20
· Size G (mm): 33
· Size H (mm): 16.5
· Size J (mm): 16.5
· Size K (mm): 16.5
· Size L (mm): 16.5
Size M (mm): 16.5
Header size: W95 × H120 × D37

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JY-384

 
Part Number
JY-384
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 23.28

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Body Material Stainless Steel Size A(mm) 70 Size B(mm) 46
Size C(mm) 22 Size D(mm) 45 Size E(mm) 38
Size F(mm) 20 Size G(mm) 33 Size H(mm) 16.5
Size J(mm) 16.5 Size K(mm) 16.5 Size L(mm) 16.5
Size M(mm) 16.5 Header dimension W95×H120×D37 Part Name Door latch (Stainless steel)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)