(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pebble Swing Latch

Pebble Swing Latch

Metal fittings that prevent the opening of lightweight doors.
[Features]
·It can be attached near the handle and used as an inner tightening lock.
·Auxiliary lock fitting for simple crime prevention.
·It has a stone-grained look and looks chic.
[Applications]
·For simple locking of wooden doors and furniture.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JY-465
JY-466
JY-467
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize A
(mm)
Size B
(mm)
Size C
(mm)
Size D
(mm)
Size E
(mm)
Size F
(mm)
Size G
(mm)
Header dimension Specifications Part Name

SGD 17.42

1 Piece(s) 5 Day(s) or more 644636.513184636.5W75×H120×D17LargeGrainy slide (Large)

SGD 13.62

1 Piece(s) 8 Day(s) or more 48403111154032W55×H120×D12MediumGrainy slide (Medium)

SGD 11.24

1 Piece(s) 8 Day(s) or more 373128.510113128.5W55×H120×D12SmallGrainy slide (Small)

Loading...

  1. 1

Basic Information

Body Material Iron

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)