(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hardware for Doors / Sliding Doors, Security Glasses

Hardware for Doors / Sliding Doors, Security Glasses

Body material· Chrome plating
· Size A (mm)· 16
· Size B (mm)· 27
· Size C (ø mm)· 11.5
Header dimensions W55 × H120 × D17
· Specification· Wooden door, aluminum door / adaptation thickness 27 ~ 44 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GY-272

 
Part Number
GY-272
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.72

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Body Material Chrome Plated Size A(mm) 16 Size B(mm) 27
Size C(φ mm) 11.5 Header dimension W55×H120×D17 Specifications Wooden door, Aluminum door/Applicable thickness 27 to 44mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)