(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

10 Square Coded Lock

Part Number

Configured Part Number is shown.

 
Part Number
G-053
G-054
G-055
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Width
(mm)
Full Length
(mm)
Main Body Overall Length
(mm)
Size D
(mm)
Size E
(mm)
Hanger diameter
(φ mm)
Header dimension
(mm)
Part Name

SGD 16.22

1 Piece(s) 5 Day(s) or more 24422517194W55×H120×D3210 Square Coded Lock 25mm

SGD 18.48

1 Piece(s) 5 Day(s) or more 28543222235W75×H120×D3610 Square Coded Lock 30mm

SGD 22.47

1 Piece(s) 6 Day(s) or more 34633924276W75×H120×D3610 Square Coded Lock 35mm

Loading...

  1. 1

Basic Information

Types Character (Numbers) Combined Tablet Material Zinc Diecast

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)