(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cylinder Warehouse Lock

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
G-158
G-159
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body Width
(mm)
Main Body Overall Length
(mm)
Size D
(mm)
Size E
(mm)
Hanger diameter
(φ mm)
Main Body Thickness
(mm)
Header dimension
(mm)
Part Name

SGD 43.79

1 Piece(s) 8 Day(s) or more 82.5402011614W120×H120×D17Cylinder warehouse lock 80 mm

SGD 54.04

1 Piece(s) 5 Day(s) or more 104502414715W175×H140×D20Cylinder warehouse lock 100mm

Loading...

  1. 1

Basic Information

Types Bar Lock Body Material Brass Hanger Material SUS304

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)