(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Stainless Steel Door Stay No.23

Stainless Steel Door Stay No.23

[Features]
· Made of rust resistant stainless steel (SUS304).
Can be used as reinforcing hardware for a variety of locations.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874049766

Part Number
4979874049766
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5.00

5 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware JAN code 4979874049766
Number of pieces(pcs.) 1 Material Stainless Steel The number of holes 2
Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874049766 in the Stainless Steel Door Stay No.23 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)