(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 19/1/2025 to 6:00 (SGT) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plaza HiLo【200 Pieces Per Package】

Plaza HiLo

[Applications]
· A screw for fastening PVC/polycarbonate corrugated sheet (32 crests) to wooden base materials.

[Features]
· Incorporates seals and polycarbonate washers featuring the same shape as the crests of corrugated sheeting.
· Offers a clean finish with high water-stopping performance.

Part Number

Configured Part Number is shown.

Part Number
D-4.5X35
RGB-4.5X35
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSurface Treatment Surface Treatment (Details)

SGD 121.84

200 Pieces Per Package

1 Pack(s) 7 Day(s) or more DacrometDacromet

SGD 134.03

200 Pieces Per Package

1 Pack(s) 7 Day(s) or more Silver / copper / tin platedRasupa GB

Loading...

  1. 1

Basic Information

Type Screw for corrugated sheet Material Steel Sales Unit Box/package
Number of pieces 200 x 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)